infrastructure for a connected world

An image of 800mmW x 42 RU x 1070mmD N Type, Split Doors, CM, Threaded Rails, BL

Net-Access™ N-Type Cabinet frame with top panel. Cage nut rails. Split perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2). Two sets of cage nut equipment mounting rails. 42 RU cable management on front and rear of front posts. Dimensions: 78.8H x 31.5W x 42.0D (2000mm x 800mm x 1070mm). Color: Black, Two sets of SN25F fingers Included.
UL Listed UL 2416
Standards EIA-310E
Width (In.) 31.50
Width (mm) 800.0
Height (In.) 78.80
Height (mm) 2000.0
No. of Rack Spaces 42
Depth (In.) 42.00
Depth (mm) 1070.0
Equipment Switch
Cooling Architecture Hot Aisle / Cold Aisle
Color Black
Cable Management Yes
Casters No
Front Doors Split perforated
Rails Cage Nut
Rear Doors Split perforated
Side Panels Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1