infrastructure for a connected world

An image of 800mmW x 42 RU x 1070mmD N-Type, Doors, Sides, CM, Integral Top, Threaded, BL
N8212BT


Net-Access™ N-Type Cabinet frame with Integrated Top of Cabinet Cable Pathway. Tapped #12-24 rails. Dual hinge perforated front door opens to the left or right. Split perforated rear doors open in the middle to minimize door swing footprint. Solid side panels (2). Two sets of #12-24 tapped equipment mounting rails. 42 RU cable management on front and rear of front posts. Dimensions: 78.8H x 31.5W x 42.0D (2000mm x 800mm x 1070mm). Color: Black, Two sets of SN25F fingers Included.
UL Listed UL 2416
Standards EIA-310E
Width (In.) 31.5
Width (mm) 800
Height (In.) 87.9
Height (mm) 2231
No. of Rack Spaces 42
Depth (In.) 42
Depth (mm) 1070
Equipment Switch
Cooling Architecture Hot Aisle / Cold Aisle
Color Black
Cable Management Yes
Casters No
Front Doors Dual hinge perforated
Rails Tapped #12-24
Rear Doors Split perforated
Side Panels Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1