infrastructure for a connected world

An image of NetKey Snap-on Horizontal Sloped Faceplate - 2 Position
NK2HSRFIG


Snap-on 2-position sloped horizontal faceplate accepts any Panduit® NetKey® Module. Compatible with Panduit® Fast-Snap™ Outlet Boxes, Surface Raceway Systems, and Pan-Pole™ Outlet Poles, International Gray.
Color International Gray
No. of Module Spaces 2
Material ABS
CE Compliant No
CSA Certified Yes
UL Listed Yes
Height (In.) 2.75
Height (mm) 69.8
Length (In.) 4.50
Length (mm) 114.3
Width (In.) 0.78
RoHS Compliancy Status Compliant
Min. Order Qty. 1