infrastructure for a connected world

An image of NK All Molded Punchdown Patch Panel, Cat 5e, Flat, 24 Port, 1 RU
NK5EPP24P


NetKey 24-port category 5e punchdown flat molded patch panel in black, includes labels and covers, (1 RU).
No. of Ports 24
Product Type Punchdown Patch Panel
No. of Rack Spaces 1
Patch Panel Style Flat
Performance Level Category 5e
Identification Label Pocket
Material Polymer
Depth In (mm) 1.04 (26.5)
Height In (mm) 1.71 (43.4)
Width In (mm) 19.00 (482.6)
Color Black
CE Compliant No
RoHS Compliancy Status Compliant
Min. Order Qty. 1