infrastructure for a connected world

An image of NK All Molded Punchdown Patch Panel, Cat 5e, Flat, 48 Port, 2 RU

NetKey 48-port category 5e punchdown flat molded patch panel in black, includes labels and covers, (2 RU).
No. of Ports 48
Product Type Punchdown Patch Panel
Design Flat
No. of Rack Spaces 2
Patch Panel Style Flat
Performance Level 5e
Identification Label Pocket
Depth In (mm) 1.04 (26.5)
Height In (mm) 3.42 (87.0)
Width In (mm) 19.00 (482.6)
Color Black
Label Type Label Pocket
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Sub Brand NetKey
Termination Type Punchdown
RoHS Compliancy Status Compliant
Min. Order Qty. 1