infrastructure for a connected world

An image of NK Cat 6 punchdown jack module, 25 pack  - Black
NK688MBL-Q


Bulk pack of 25, Category 6, 8-position, 8-wire, keystone punchdown jack modules. Black.
Performance Level Category 6
Color Black
Module Form Factor Keystone
Termination Style Punchdown
Wiring Scheme T568A/T568B
Material ABS/Polycarbonate
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Application Unshielded
CE Compliant No
Module Type Keystone
RoHS Compliancy Status Compliant
Min. Order Qty. 25