infrastructure for a connected world

An image of NK All Molded Punchdown Patch Panel, Cat 6, Flat, 48 Port, 2 RU
NK6PP48P


NetKey 48-port category 6 punchdown flat molded patch panel in black, includes labels and covers, (2 RU).
No. of Ports 48
Product Type Punchdown Patch Panel
Design Flat
No. of Rack Spaces 2
Patch Panel Style Flat
Performance Level Category 6
Identification Label Pocket
Depth In (mm) 1.04 (26.5)
Height In (mm) 3.42 (87.0)
Width In (mm) 19.00 (482.6)
Color Black
Label Type Label Pocket
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Sub Brand NetKey
Termination Type Punchdown
RoHS Compliancy Status Compliant
Min. Order Qty. 1