infrastructure for a connected world

An image of NK Punchdown Patch Panel, Cat 6, Flat, 24 Port, 1 RU
NK6PPG24Y


NetKey 24-port category 6 punchdown flat patch panel in black, (1 RU).
No. of Ports 24
Product Type Punchdown Patch Panel
No. of Rack Spaces 1
Patch Panel Style Flat
Performance Level Category 6
Identification Adhesive Label
Material Stainless Steel/ABS
Depth In (mm) 1.17 (29.6)
Height In (mm) 1.72 (43.7)
Width In (mm) 19.00 (482.6)
Color Black
CE Compliant No
Wiring Scheme T568A/T568B
RoHS Compliancy Status Compliant
Min. Order Qty. 1