infrastructure for a connected world

An image of NK Molded Punchdown Patch Panel, Cat 6A, Flat, 48 Port, 2 RU

NetKey 48-port category 6A punchdown flat molded patch panel in black, includes labels and covers, (2 RU).
Color Black
Design Flat
Label Type Label Pocket
No. of Ports 48
No. of Rack Spaces 2
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Part Features Utilizes industry standard termination style and includes wire retention cap
Patch Panel Style Flat
Performance Level 6A
Product Type Punchdown Patch Panel
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Sub Brand NetKey
Termination Type Punchdown
RoHS Compliancy Status Compliant
Min. Order Qty. 1