infrastructure for a connected world

An image of NK Molded Punchdown Patch Panel, Cat 6A, Flat, 48 Port, 2 RU, No Labels

NetKey 48-port category 6X punchdown flat molded patch panel in black, labels and covers not included, (2 RU).
Color Black
Design Flat
Label Type Label Pocket
No. of Ports 48
No. of Rack Spaces 2
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Part Features Can terminate most 22-26 AWG solid or stranded wire with a 0.050" (1.27mm) max. o.d., either PVC or plenum rated.
Patch Panel Style Flat
Performance Level 6A
Product Type Punchdown Patch Panel
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Sub Brand NetKey
Termination Type Punchdown
RoHS Compliancy Status Compliant
Min. Order Qty. 1