infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
NM1BThe Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM1 and NMF1 High-Capacity NetManager® Cable Managers. Installation is simple, users simply snap panels into cable manager pass-through holes. Black, 2pc.
|
Accessory Type | Blanking Panel |
Material | Plastic |
Color | Black |
Width (In.) | 4.00 |
Width (mm) | 101.0 |
Height (In.) | 0.80 |
Height (mm) | 21.0 |
No. of Rack Spaces | 1 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498333543 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0034 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1688 |
Brochures | Space Saving Cable Management Rack Systems | US English | 4246 KB |
Installation Documents | Blanking Panels for NetManager Horizontal Managers | US English | 522 KB |
Part Drawings | Blanking Panels for NM1 and NMF1 Horizontal Managers | US English | 296 KB |
Specification Sheets | NetManager™ High Capacity Horizontal Cable Managers | US English | 487 KB |
Videos | NetManager High Capacity Horizontal Cable Manager | US English | 4817 KB |