infrastructure for a connected world

An image of Yellow cable identification sleeve for 2mm simplex cable, 2" Length, 100 per pack
NWSLC2-2Y


The cable identification sleeve in yellow is for 2mm simplex cable with labels S200X150YAJ (laser/inkjet) and S200X150VATY (thermal transfer printer). It is 2" long and made of flexible PVC. It comes in 100-piece packages.
Cable Type 2mm Simplex
Color Yellow
Length (In.) 2.00
Width (In.) 0.28
Width (mm) 7.1
Material Flexible PVC
CE Compliant No
RoHS Compliancy Status Compliant
Min. Order Qty. 100