infrastructure for a connected world

An image of Ring Terminal, non-insulated, 14 - 10 AWG, #10 stud size
P10-10R-L


Ring Terminal, 14 – 10 AWG, #10 stud size, non-insulated, standard package.
Stud Size #10
Wire Range 14 AWG - 10 AWG
Wire Range (mm²) 2.5 - 6.0
Barrel Configuration Standard
Barrel Type Brazed Seam
Base Material Copper
Insulation Non-Insulated
Panduit Color Code Metallic
Plating Type Tinned
Part Number Series P
Clearance 0.31
Clearance (mm) 7.9
Length (In.) 0.81
Length (mm) 20.6
Stock 0.04
Stock (mm) 1.0
Width (In.) 0.38
Width (mm) 9.7
Wire Strip Length (In.) 9/32" (.2812)
Wire Strip Length (mm) 7.1
Flammability Rating N/A
Max. Voltage Rating 2000 V
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
CA-800/EZ Series Crimp Die
CA9 Series Crimp Die
Tool CT-100A, CT-200, CT-600-A, CT-1570, CT-1701, CT-2500
CSA Certified C22.2 No. 65
Mil. Std. Part Number MS20659-105
UL Listed UL 486A - UL 486B
Packaging Type Bottle
Part Features • Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength
RoHS Compliancy Status Compliant
Min. Order Qty. 50.0000