infrastructure for a connected world

An image of Acrylic Foam Tape  1/32" x 0.75" x 72YD
P32W2A2-75-72


Foam tape, 1/32" (thick) x .75" (wide) x 72 yards, acrylic adhesive, white, 1 pc. package quantity.
Product Type Foam Tape
Color White
UL Recognized Yes
Width (In.) 0.75
Length (mm) 65836.8
Material Acrylic Foam
Part Features Foam tape. 1/32" (thick) x 0.75" (wide) x 72 yards (length), acrylic adhesive.
Roll Length (m) 65.5
Roll Length (yd) 72.0
Thickness (In.) 0.034
Thickness (mm) 0.8
Width (mm) 19.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1