infrastructure for a connected world

An image of Power cord, 1.50 ft. length (460.0mm), black, NEMA 5-15 to IEC C13, RoHS compliant.
P515C13BL1.5


Power cord, 1.50 ft. length (460.0mm), black, NEMA 5-15 to IEC C13.
Color Black
Length (ft.) 1.50
Length (mm) 460.0
Amps 10
Application Power cords are compatible with the POUs and used to energize active equipment in an efficient manner
Connector Type IEC 320 C13
Outside Diameter (In.) 0.25
Outside Diameter (mm) 6.3
Plug Type NEMA 5-15
Standards UL, CSA, cUL
Voltage 125V AC
Weight (g) 82.0
Weight (lbs) 0.18
RoHS Compliancy Status Compliant
Min. Order Qty. 1