infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
P515C19BL1.5Power cord, 1.50 ft. length (460.0mm), black, NEMA 5-15 to IEC C19.
|
Color | Black |
Length (ft.) | 1.50 |
Length (mm) | 460.0 |
Amps | 15 |
Application | Power cords are compatible with the POUs and used to energize active equipment in an efficient manner |
Connector Type | IEC 320 C19 |
Outside Diameter (In.) | 0.37 |
Outside Diameter (mm) | 9.3 |
Plug Type | NEMA 5-15 |
Standards | UL, CSA, cUL |
Voltage | 125V AC |
Weight (g) | 141.0 |
Weight (lbs) | 0.31 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498364533 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0637 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6370 |
Part Drawings | Customer Drawing - NEMA 5-15P - IEC60320-C19 | US English | 49 KB |
Specification Sheets | Power Outlet Unit Power Cords D-WASP27--WW-ENG | US English | 113 KB |