infrastructure for a connected world

An image of Power cord, 3.00 ft. length (950.0mm), black, NEMA 5-15 to IEC C19, RoHS compliant.
P515C19BL3


Power cord, 3.00 ft. length (950.0mm), black, NEMA 5-15 to IEC C19.
Color Black
Length (ft.) 3.00
Length (mm) 950.0
Amps 15
Application Power cords are compatible with the POUs and used to energize active equipment in an efficient manner
Connector Type IEC 320 C19
Outside Diameter (In.) 0.37
Outside Diameter (mm) 9.3
Plug Type NEMA 5-15
Standards UL, CSA, cUL
Voltage 125V AC
Weight (g) 223.0
Weight (lbs) 0.49
RoHS Compliancy Status Compliant
Min. Order Qty. 1