infrastructure for a connected world

An image of 7.00" x 5.00" NO SMOKING (GRAPHIC) EACH

Safety Sign, 7.00" H x5.00" W, 'NO SMOKING' (legend), Aluminum, Red/Black on White.
NoteSold in US and Canada only
Application Accident prevention signs indicate the potential type or degree of hazard in order to avoid accidental injury or property damage. This is achieved by conveying clear, quickly understood messages in accordance with OSHA 29 CFR 1910.145 and ANSI Z535.
Color Red/Black/White
Dimensions (In.) 7" x 5"
Environment 5 years
Height (In.) 7.00
Height (mm) 177.8
Material Aluminum
Operating Temperature -40° to 250°F
Part Features Rounded corners with 3/16" mounting holes for easy installation, Printed image on rigid 0.040" aluminum, protected by a high-gloss, UV protective coating, Withstands splashes, washdowns, and outdoor conditions, Guaranteed for 5 years.
Thickness (In.) 0.04
Thickness (mm) 1.016
UL Listed No
Width (In.) 5.00
Width (mm) 127.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1