infrastructure for a connected world

An image of Patch Cord Color Band, Red
PCBANDRD-Q


Snaps onto individual patch cable for additional color-coding, Red.
CE Compliant No
Cable Type NA
Depth (In.) 0.3
Material POLYPROPYLENE, COLORANT
Model (Design) Snap on band
Operating Temperature 14°F to 140°F (-10°C to 60°C)
Termination End 1 Snap
RoHS Compliancy Status Compliant
Min. Order Qty. 25