infrastructure for a connected world

An image of Pre-Printed WM Card, Vinyl Cloth, 0.25" W x 1.50" L, 0-9 legend only

Wire Marker Card, Vinyl Cloth, '0-9'
Material Vinyl Cloth
Color White/Black
Legend 0 thru 9
Width (In.) 0.25
Max. Wire O.D. (In.) 0.38
Max. Wire O.D. (mm) 9.5
Temperature Range -50°F to 170°F (-46°C to 77°C)
Length (In.) 1.50
Length (mm) 38.1
Width (mm) 6.4
RoHS Compliancy Status Compliant
Min. Order Qty. 25