infrastructure for a connected world

An image of Power Pole Addition Kit without Outlet
PCPAKRIW


Power addition kit includes outlet mounting bracket with one mounting screw and snap-on faceplate. Rectangular power outlet purchased separately.
Color Off White
CE Compliant No
UL Listed Yes
Height (In.) 2.75
Height (mm) 69.8
Length (In.) 4.50
Length (mm) 114.3
Width (In.) 1.64
RoHS Compliancy Status Compliant
Min. Order Qty. 1