infrastructure for a connected world

An image of Cushion Sleeving, Heavy, 100ft (30.5m) x .47" (11.9mm) Wd
PCSH-B-CR


The cushion sleeving is for use with heavy cross-section ties, a custom-length banding system, or a mild steel strapping "C"-shaped channel design. The sleeving is .47" (11.9mm) wide and 100' (30.5m) long. It is black and made of neoprene, and it is sold individually.
Material Neoprene
Color Black
Length (ft.) 100
Length (m) 30.5
Width (In.) 0.47
Width (mm) 11.9
Thickness (mm) .05
Environment Indoor/Outdoor
Temperature Range -40°F - 200°F (-40°C - 93°C)
Application General
Height (In.) 0.13
Height (mm) 3.3
Installation Temperature -112°F (-80°C) - 1000°F (538°C)
Min. Loop Tensile Strength (N)
Operating Temperature -112°F (-80°C) - 1000°F (538°C)
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 1