infrastructure for a connected world

An image of Confined Space, PRMT HLDR BD, Danger Confined Space
PCSP0001


Confined Space, Permit Holder, DANGER CONFINED SPACE PERMIT MUST BE COMPLETED AND AUTHORIZED PRIOR TO ENTRY
NoteSold in US and Canada only
Application Board communicates confined space requirements and holds related permit, as per OSHA 29 CFR 1910.146.
Color Red/Black/White
Dimensions (In.) 12" x 19"
Environment Not recommended for outdoor use
Height (mm) 304.8
Legend DANGER CONFINED SPACE PERMIT MUST BE COMPLETED AND AUTHORIZED PRIOR TO ENTRY
Material Rigid PVC
Operating Temperature -20°F to 176°F
Part Features Hang or set near entrance of confined space for visibility, Large sign legend with clear acrylic pocket to hold 8-1/2" x 11" permit sheet, Constructed of 1/8" thick rigid PVC, Measures 12"H x 19"W with mounting holes
Thickness (mm) 3.175
UL Listed No
Width (mm) 482.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1