infrastructure for a connected world

An image of ISO Label, Vinyl, Switch Off Elec. Supply symbol, 2"dia., 5/cd, 10 cds/pk, WH/BU
PESG-C-1


ISO pictogram, 1.97" (50.0mm) marker diameter, unplug equipment before opening symbol, vinyl adhesive, white/blue, 5 marker/card, 10 cards/package.
Material Vinyl Adhesive
Color White/Blue
Height (mm) 102
Label Style Round Shaped Label
Legend UNPLUG EQUIPMENT BEFORE OPENING Symbol
Marker Diameter (In.) 1.97
Marker Diameter (mm) 50
Markers Per Card 5
Product Type ISO Labels
RoHS Compliancy Status Compliant
Min. Order Qty. 10