infrastructure for a connected world

An image of ISO Label, Vinyl,
PESG-C-4


ISO pictogram, 1.97" (50.0mm) marker diameter, hearing protection must be worn symbol, vinyl adhesive, white/blue, 5 marker/card, 10 cards/package.
Material Vinyl Adhesive
Color White/Blue
Height (mm) 102
Label Style Round Shaped Label
Legend HEARING PROTECTION MUST BE WORN Symbol
Marker Diameter (In.) 1.97
Marker Diameter (mm) 50
Markers Per Card 5
Product Type ISO Labels
RoHS Compliancy Status Compliant
Min. Order Qty. 10