infrastructure for a connected world

An image of IS0 Label, Vinyl,
PESV-C-3


ISO pictogram, 1.97" (50mm) marker diameter, smoking prohibited symbol, vinyl adhesive, red/black/white, 5 marker/card, 10 cards/package.
Material Vinyl Adhesive
Color Red/Black/White
Height (mm) 102
Label Style Round Shaped Label
Legend SMOKING PROHIBITED Symbol
Marker Diameter (In.) 1.97
Marker Diameter (mm) 50
Markers Per Card 5
Product Type ISO Labels
RoHS Compliancy Status Compliant
Min. Order Qty. 10