infrastructure for a connected world

An image of Copper Cable, Cat 6A, 4-Pair, 23 AWG, F/UTP, CMP, Blue, 1000ft/305m
PFP6X04BU-UG


Shielded copper cable, category 6A F/UTP, plenum (CMP), 4-pair, conductors are 23 AWG with PE insulation, twisted in pairs, separated by an integrated pair separator, all four pairs surrounded by an overall metallic foil shield and protected by a plenum jacket, blue.
AWG Size 23
Length (ft.) 1000
Length (m) 305
Nominal Diameter (In.) 0.296
Nominal Diameter (mm) 7.5
Jacket Material Polyvinyl Chloride
No. of Pairs 4
Installation Temperature -20°C to 75°C (-4°F to 167°F)
Operating Temperature -20°C to 75°C (-4°F to 167°F)
Packaging Type Reel
CE Compliant No
Application Indoor
Cable Type F/UTP
Color Blue
Flammability Rating Plenum (CMP)
Insulation PE
Nominal Cable O.D. (In.) 0.296
Nominal Cable O.D. (mm) 7.5
Part Features Integrated pair divider, Overall foil shield, Internal drain wire, Descending length cable markings and Buil packaging
Weight (lbs) 42/1000 ft.
RoHS Compliancy Status Compliant
Min. Order Qty. 9,000