infrastructure for a connected world

An image of Conduit Clip to Support 1-1/4" Conduit from Drop Wire or Flange
PK20


Conduit clip to support 1-1/4" conduit from drop wire or flange; no static load rating -- for positioning only.
Application Support conduit or cable from flange or drop wire
Fits Rigid/IMC (In.) 1.00
Color Black
Freight Class Code N/A
Material High Carbon Steel/Spring Tempered
Max. Static Load (Kg) Positioning Only
Max. Static Load (Lbs.) Positioning Only
Part Features Accomodates multiple application environments
Product Type Conduit Clip
RoHS Compliancy Status Compliant
Min. Order Qty. 100