infrastructure for a connected world

An image of Clamp Tie, 4.3L (109mm), #4 (M2.5) Screw, Miniature, Weather Resistant, Black
PLC1M-S4-C0


Pan-Ty® locking clamp tie, miniature cross section, #4 (M2.5) screw, 4.3 (109mm) length, weather resistant nylon 6.6, black, standard package.
Material Weather Resistant Nylon 6.6
Application General
Color Black
Environment Outdoor (UV Resistant)
Cross Section Miniature
Locking Style Locking
Plenum-Rated No
Tool GTS-E, GS2B, PTS, PPTS, STS2
Length In (mm) 4.30 (109)
Nominal Hole Diameter In. (mm) 0.122 (3.1)
Thickness In (mm) 0.045 (1.1)
Width In (mm) 0.100 (2.5)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL 62275 Compliant (Type 2, 21) No
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Bundle Diameter Range In. (mm) 0.06 (1.5) - 0.75 (19)
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (Lbs.) 18
Min. Loop Tensile Strength (N) 80
Part Features Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.
RoHS Compliancy Status Compliant
Min. Order Qty. 100