infrastructure for a connected world

An image of Label Dispenser, Polyester,
PLD-28


Write-on quality label in dispenser, 1.5" W x 1.0" H, 'Inspected, by, date' (legend), polyester, black/white, 200 labels per dispenser.
Material Polyester
Color Black/White
Height (In.) 1.00
Height (mm) 25.4
Width (In.) 1.50
Width (mm) 38.1
Color (Legend/Background) Black/White
Labels Per Dispenser 200
Legend INSPECTED, BY, DATE
Overall Size W x H (In.) 1.50 x 1.00
Overall Size W x H (mm) 38.1 x 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1