infrastructure for a connected world

An image of Cable Tie, 2.8L (71mm), Subminiature, Weather Resistant, Black

Pan-Ty®locking tie, subminiature cross section, 2.8 (71mm) length, weather resistant nylon 6.6, black, standard package.
Material Weather Resistant Nylon 6.6
Color Black
Environment Outdoor (UV Resistant)
Cross Section Subminiature
Locking Style Locking
Min. Loop Tensile Strength Lbs. (N) 8 (36)
Plenum-Rated No
Length In (mm) 2.80 (71.0)
Thickness In (mm) 0.03 (0.8)
Bundle Diameter Range In. (mm) 0.01 (0.3) - 0.60 (15.0)
CE Compliant Yes
CSA Certified Yes
Mil. Std. Part Number NA
UL 62275 Compliant (Type 1, 11) Yes
UL 62275 Compliant (Type 2, 21) No
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (N) 36
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features One-piece locking wedge for consistent performance and reliability. Low thread force and high loop tensile strength.
UV Resistant 1
Width In (mm) 0.07 (1.8)
RoHS Compliancy Status Compliant
Min. Order Qty. 100