infrastructure for a connected world

An image of Cable Ties on Reel, 5.6"L (142mm), Miniature, Weather Resistant, Black
PLT1.5M-XMR00


Reel-Fed cable tie for PAT1.5M system, miniature cross section, 5.6" (142mm) length, military grade weather resistant nylon 6.6, black.
Material Nylon 6.6
Color Black
CSA Certified Yes
Mil. Std. Part Number MS3367-4-0
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Length (In.) 5.60
Length (mm) 142.0
Width (In.) 0.100
Width (mm) 2.5
Application General
CE Compliant Yes
Cross Section Miniature
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Locking Style Locking
Material Flammability Rating V-2
Max. Bundle Diameter (In.) 1.31
Max. Bundle Diameter (mm) 33
Max. Continuous Use Temperature 185°F (85°C)
Min. Bundle Diameter (In.) 0.02
Min. Bundle Diameter (mm) 0.5
Min. Loop Tensile Strength (Lbs.) 18
Min. Loop Tensile Strength (N) 80
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Packaging Method 2 reels of 5 000 ties/ctn.
Plenum-Rated No
Style All-Nylon
Thickness (In.) 0.036
Thickness (mm) 0.9
Tool PAT1.5M
Type Automated
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000.0000