infrastructure for a connected world

An image of Pre-Coiled Clear Snap-on Markers, Polyester, 13"L(0.75"-2.25"O.D.), 5 mkr/pk
PMSCLP


Snap-On pipe marker, 13" length (0.75" - 2.25" O.D.), polyester, clear, 5 mkr package quantity.
Material Polyester
Color Clear
Height (In.) 13.00
Height (mm) 330.2
Width (In.) 8.00
Width (mm) 203.2
Color (Legend/Background) Clear
Marker Length (In.) 13.00
Marker Length (mm) 330.0
Markers Per Card 5
Markers Per Pkg. 5
Overall Size W x H (In.) 8.00 x 13.00
Pipe / Conduit O.D. Range (In.) 0.75 - 2.25
Pipe / Conduit O.D. Range (mm) 19.0 - 57.0
Style Use with Style B
Type Non-Adhesive
Use with PMU Marker Style B
RoHS Compliancy Status Compliant
Min. Order Qty. 1