infrastructure for a connected world

An image of Adhesive Sign, Polyester, Danger Header, "Arc Flash & Shock Hazard…" Legend, 5.00" W (127.0mm) x 3.50" H (88.9mm), 1 Sign/Card, 5 Cards/Pack, RD/BL/WH

Polyester Adhesive Arc Flash Label, Danger Header, "Arc Flash and Shock Hazard…" Legend
Material Polyester Adhesive
Color Red/Black/White
Color (Legend/Background) Red and Black/White
Height (In.) 3.50
Height (mm) 88.9
Width (In.) 5.00
Width (mm) 127.0
Legend Arc Flash and Shock Hazard Appropriate PPE Required
Overall Size W x H (In.) 5.00 x 3.50
Overall Size W x H (mm) 127.0 x 88.9
Type Basic
RoHS Compliancy Status Compliant
Min. Order Qty. 5