infrastructure for a connected world

An image of Pneumatic Cable Tie Tool for Extra-Heavy Ties - Leased
PPTEH


The pneumatic cable tie tool in blue (selector knob) installs light-heavy, heavy, and extra-heavy cross-section cable ties. Replacement part kits can be part of a scheduled maintenance program. Weighing 52 oz. (1474g), it is sold individually.
Used With Cable Ties LH, H, EH
Material Metal
Length (In.) 11.60
Length (mm) 294.6
Weight (g) 1474
Weight (oz.) 52.0
Width (In.) 2.14
Width (mm) 54.4
CE Compliant Yes
Height (In.) 8.60
Height (mm) 218.4
Color Light Gray/Blue
Standards CE Compliant
Part Features Powder coat finish with blue knob; replacement parts can be part of a scheduled maintenance program.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1