infrastructure for a connected world

An image of QSFP+ 40Gig Copper Cable Assembly, 28 AWG, Blue, 4m

40GBASE-CR4 Ethernet high speed twinaxial cable assembly with QSFP+ 40 Gbps hot pluggable modular connectors on each end. 4 meters.
Performance Level 40 Gb/s
Cable Color Blue
Length (m) 4
Length (ft.) 13.12
Nominal Diameter (In.) 0.28
Flammability Rating CL11
CE Compliant Yes
Termination End 1 QSFP+ 40 Gbps Connector
Termination End 2 QSFP+ 40 Gbps Connector
AWG Size 28
Application Top of Rack (ToR) switch to server, End of Row (EoR)/Middle of Row(MoR) switch to switch, Fibre Channel over Ethernet (FCoE), 10Gig™ and 40Gig™ Ethernet, SAS 6G
Cable Type Other
Color Blue
Jacket Material PVC
Nominal Cable O.D. (In.) 0.28
Nominal Diameter (mm) 7.1
Part Features Passive low power assembly, 100% performance tested, low latency performance, robust latching, Advanced connector design with a Variety of lengths
Standards Compliant to IEEE 802.3ba and SFF-8436, EEPROM compliant to SFF-8436, Flame retardant IEC 60332-3-24
RoHS Compliancy Status Compliant
Min. Order Qty. 1