infrastructure for a connected world

An image of Non-Adh Rigid Sign, Polyethylene,
PRS0710C442


Non-Adhesive Sign, 7"H x 10"W, Caution Header Only
Material Rigid Polyethylene
Color Blue/Yellow
Height (In.) 7.00
Height (mm) 177.8
Width (In.) 10.00
Width (mm) 254.0
Color (Legend/Background) Black/Yellow
Header CAUTION
Legend BLANK
Overall Size W x H (In.) 10.00 x 7.00
RoHS Compliancy Status Compliant
Min. Order Qty. 1