infrastructure for a connected world

An image of SFP+ 10Gig Direct Attach Active Copper Cable Assembly, White, 3m
PSF1AXA3MWH


High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, active modular connectors on each end, White, 3 meters.
Performance Level 10 Gbps
Cable Color White
Length (m) 3
Length (ft.) 9.84
Nominal Diameter (In.) 0.16
Flammability Rating CL20
CE Compliant Yes
Termination End 1 Active SFP+ 10 Gbps Connector
Termination End 2 Active SFP+ 10 Gbps Connector
AWG Size 30
Application End of Row/Middle of Row Switching architectures, I/O Consolidation and server virtualization
Cable Type Other
Color White
Connector 1 Type SFP+
Connector 2 Type SFP+
Jacket Material PVC
Nominal Cable O.D. (In.) 0.16
Nominal Diameter (mm) 4.064
Part Features Low latency performance, Low power active circuitry, Small diameter cable design, Built-in strain relief, Robust construction, Variety of extended reach lengths, 100% performance tested and High density deployment
Standards Compliant to SFF-8431, SFF-8432 and SFF-8472
Type Active
RoHS Compliancy Status Compliant
Min. Order Qty. 1