infrastructure for a connected world

An image of Brass Padlock Identification Tag, 12 pc/pk
PSL-TG1


Brass padlock identification tag.
Material Brass
Height (In.) 0.50
Height (mm) 13
Length (In.)
Length (mm)
Width (In.) 1.75
Width (mm) 44
Product Type Identification Tags
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 12