infrastructure for a connected world

An image of #8 X 1/2" Low Profile Self-Tapping Screw
PSMS8


#8 x 1/2" low-profile, self-tapping screw
Application Used to secure StrongHold components to metal studs
Color Silver
Material Zinc
Overall Height (In.) 0.56
Overall Height (mm) 14.2
Thread size #8
Type Base Component
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000