infrastructure for a connected world

An image of Traffic Sign,18.00" x 12.00",RA-AL,VAN ACCESS

Traffic Signs, 18X12, Reflective Aluminum, VAN ACCESSIBLE (ADA SYMBOL)
NoteSold in US and Canada only
Application Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.
Color White/Blue
Dimensions (In.) 18" x 12"
Environment 5-7 years
Height (mm) 457.2
Material Reflective Aluminum
Operating Temperature -30°F to 200°F
Part Features Engineer-Grade Prismatic reflective sheeting bonded to 0.080" thick aluminum, UV-resistant inks prevent fading from outdoor exposure, Supplied with top and bottom center holes for post- or fence-mounting, Guaranteed for 5 years, Complies with MUTCD specifications
UL Listed No
Width (mm) 304.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1