infrastructure for a connected world

An image of Traffic sign,RL-UP,36.00" x 36.00" RFL,FLGGR SYM
PTS008R36


Traffic Signs, Roll-up Construction Signs, 36X36, Reflective Vinyl, (FLAGGER AHEAD SYMBOL)
NoteSold in US and Canada only
Application Post traffic signs to safely direct and regulate the flow of vehicles and pedestrians in and around parking areas, dock areas, and roadways.
Color Black/Orange
Dimensions (In.) 36" x 36"
Environment 1-2 years
Height (mm) 914.4
Legend (FLAGGER AHEAD SYMBOL)
Material Reflective Vinyl
Operating Temperature -20°F to 176°F
Part Features Roll-up Construction Signs are quick to set up and easy to take down and store, Highly visible orange signs with contrasting black messages and symbols, High-intensity, retroreflective sheeting bonded to vinyl-coated, fiber-reinforced nylon fabric, ideal for low-light conditions, Designed with four corner pockets to insert cross-ribs (sold separately - PTS203)
UL Listed No
Width (mm) 914.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1