infrastructure for a connected world

An image of Copper Cable, Cat 6A Advanced MaTriX, 4-Pair, 23 AWG, UTP, CMP, Blue, 1000ft/305m
PUP6AM04BU-UG


The copper cable is Category 6A (plenum CMP) U/UTP, 4-pair with conductors that are 23 AWG construction with flame-retardant PVC insulation. The cable is Advanced MaTriX. It is blue and 1000' (305m) long.
AWG Size 23
Application Indoor
CE Compliant No
Cable Type U/UTP
Flammability Rating Plenum (CMP)
Installation Temperature 0°C to 60°C (32°F to 140°F)
Jacket Material Polyvinyl Chloride
Length (ft.) 1000
Length (m) 305
No. of Pairs 4
Nominal Diameter (In.) 0.275
Nominal Diameter (mm) 7
Operating Temperature -20°C to 90°C (-4°F to 194°F)
Packaging Type Reel
Part Features MaTriX Technology, Interoperable, Superior headroom warranty, Round cable design, Highest density, Descending length cable markings
Weight (lbs) 39.7/1000 ft.
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000