infrastructure for a connected world

An image of Outdoor Number, Vinyl,
PVL100BY-3-Y


Vinyl number, 1.00" (25.4mm) legend height, 1.50" (38.1mm) height, '3' (legend), black/yellow, vinyl, 10 markers/card, 25 cards/package.
NotePVL100BY-3-Y replaces PVL100BY-3
Material Vinyl
Color Black/Yellow
Height (In.) 1.50
Height (mm) 38.1
Width (In.) 0.88
Width (mm) 22.4
Color (Legend/Background) Black/Yellow
Legend 3
Legend Height (In.) 1.00
Legend Height (mm) 25.4
Markers Per Page 10
Overall Size W x H (In.) 0.88 x 1.50
Type Number
RoHS Compliancy Status Compliant
Min. Order Qty. 5