infrastructure for a connected world

An image of PanView iQ Interconnect Patch Cord, Cat 6, Blue, CM rated, 10ft

Category 6 UTP interconnect patch cord for use with PanView iQ™ Patch Panel, Communications (CM) rated, 10.00 ft, Blue.
Length (ft.) 10.00
Length (m) 3.0
BMEcat - Type of Connector RJ45 8(8)
CE Compliant Yes
Cable Color Blue
Cable Type U/UTP
Conductor Material Copper
Flammability Rating CM
Part Features Switch/server port detection, 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and a variety of cable colors and lengths
Performance Level Category 6
Standards ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
RoHS Compliancy Status Compliant
Min. Order Qty. 1