infrastructure for a connected world

An image of PViQ Interconnect UTP Cat6 Patch Cord CM rating 10 Meter Green
PVQ-BIU6C10MGR


Category 6 UTP interconnect patch cord for use with PanView iQ™ Patch Panel, Communications (CM) rated, 10.0 m, Green.
OM Obsolete CodeOBSOLETE
Length (m) 10
Application Unshielded
Color Green
Flammability Rating CM
Length (ft.) 32.81
Part Features Switch/server port detection, 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and a variety of cable colors and lengths
Performance Level Category 6
Standards PoE, PoE+
RoHS Compliancy Status Compliant
Min. Order Qty. 1