infrastructure for a connected world

An image of PViQ Enhanced Interconnect Patch Cord, STP, Cat 6A, Dual Rating, White Cable 14 Feet
PVQ-ES6X14WH


10Gig™ STP Enhanced Interconnect Patch Cord for use with PanView iQ™ Patch Panel, dual rated, 14.00 ft, White.
CE Compliant No
Cable Color White
Cable Type S/FTP
Conductor Material Copper
Flammability Rating CM, LSZH-1 (60332-1)
Length (ft.) 14
Length (m) 4.27
Part Features 100% performance tested, integral pair manager, slender strain relief boot, patented tangle free latch, ninth conductor continuity and led indicator and switch
Performance Level Category 6A/Class EA
Standards ANSI/TIA-568-C.2, ISO 11801 Class EA, IEEE 802.3af, 802.3at, 802.3bt type 3 and type 4, UL 1863.
RoHS Compliancy Status Compliant
Min. Order Qty. 1