infrastructure for a connected world

An image of Vinyl Adhesive Sign, 2.25"x4.50",
PVS0204C179Y


Vinyl adhesive sign, 2.25" H x 4.5" W, caution header, 'Machine lockout point' (legend) with down arrow, vinyl adhesive, black/yellow, 2 sign/card, 5 cards/package.
NotePVS0204C179Y replaces PVS0204C179
Material Vinyl Adhesive
Height (In.) 2.25
Height (mm) 57.2
Width (In.) 4.50
Width (mm) 114.3
Color (Legend/Background) Black/Yellow
Header CAUTION
Legend MACHINE LOCKOUT POINT (ARROW DOWN)
Overall Size W x H (In.) 4.50 x 2.25
Product Type Safety Signs
Signs Per Card 2
RoHS Compliancy Status Compliant
Min. Order Qty. 5