infrastructure for a connected world

An image of Vinyl Adhesive Sign 5" W x 3.5" H,
PVS0305D2101Y


NFPA 70E Arc flash label, 3.5" H x 5.0" W (88.9mm x 127.0mm), Danger header, 'Arc Flash &, Shock Hazard, Appropriate PPE Required' with detailed write-on area, vinyl adhesive, red header and black/white, 1 sign/card, 5 cards/package.
Material Vinyl Adhesive
Color Red/Black/White
Height (In.) 3.50
Height (mm) 88.9
Width (In.) 5.00
Width (mm) 127.0
Color (Legend/Background) White and Black/Red and White
Freight Class Code N/A
Legend No Safe PPE Exists Energized Work Prohibited
Overall Size W x H (In.) 5.00 x 3.50
Overall Size W x H (mm) 127.0 x 88.9
Type Detailed
RoHS Compliancy Status Compliant
Min. Order Qty. 5