infrastructure for a connected world

An image of Plastic Tag, Danger - Do Not Open Valve, 25 tags & ties/pk, Red and Black/White.
PVT-150R-Q


Write-on safety tag, 3.00" W x 5.75" H, danger header, 'Do not open valve..' (russian legend), semi-rigid vinyl, red and black/white, 25 tags and ties/package.
Material Semi-Rigid Vinyl
Color Red/Black/White
Height (In.) 5.75
Height (mm) 146
Width (In.) 3
Width (mm) 76
Header DANGER
Legend DO NOT OPEN VALVE - (Legend in Russian)
Marker / Tag Style A
Product Type Identification Tags
Tags & Ties Per Pkg. 25
RoHS Compliancy Status Compliant
Min. Order Qty. 1